??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0618 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with hexagon collar and locking, stainless steel
Bill of material
22120.0618 Index Plunger
BESTNR
Ref. No.
22120.0618
MAT
Material
Stainless steel
POS
Position
mm
D1
-0.02/-0.04
8 mm
D2
Diameter
M16 x 1.5
D3
Diameter
31 mm
L1
Length
75.5 mm
L2
Length
7 mm
L3
Length
26 mm
L4
Length
8 mm
L5
Length
23 mm
SW
width across flats
19 mm
F1
Spring load
11.5 N
F2
Spring load
28 N
G
Weight
144 g
Embedded user actions